482.6 mm (19") installation system

Swing frame

The rear of the 482.6 mm (19") installed equipment is conveniently accessible with a swing frame. Depending on the chosen version, an opening angle of 130° or 180° is available.

Swing frame

Swing frame, small for TS, VX SE, 600 mm and 800 mm wide enclosures

Installation for TS, 600 mm and 800 mm wide enclosures, 3 - 18 U, for mounting 482.6 mm (19") equipment.

Swing frame

Swing frame, large for VX, 600, 800 and 1200 mm wide enclosures

For mounting 482.6 mm (19") equipment.

Swing frame

Installation kit for VX swing frame, large

For mounting the swing frame, large.

Swing frame

Swing frame stay

Secures the swing frame in the open position.

Swing frame

180° hinge for VX swing frame, large

To extend the opening angle from 130° to 180° in the foremost installation position.

Swing frame

Swing frame, large, without trim panel for TS, VX SE, 600 mm and 1200 mm wide enclosures

For 600 mm and 1200 mm wide enclosures, 22 - 45 U, without trim panel, for mounting 482.6 mm (19˝) equipment.

Swing frame

Swing frame, large, with trim panel for TS, VX SE 800 mm wide enclosures

For 800 mm wide enclosures, 22 - 45 U, with trim panel, for mounting 482.6 mm (19'') equipment.

Swing frame

Compact swing frames for AE

For mounting slide-in electronic equipment, 482.6 mm (19"), across the entire height, 6 - 14 U.

Swing frame

Slide rail for swing frames

To support heavy slide-in 482.6 mm (19") electronic equipment in the swing frame.