Mini-PLS busbar support

Article number: SV 9600.000

Unrestricted top mounting.

Article number:
SV 9600.000
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Number of poles
3-pole
40 mm
Top-mounting
Yes
Packs of
4 pc(s).
Net weight
0.212 kg
Gross weight
0.218 kg
Customs tariff number
85469010
EAN
4028177140509
ETIM 9
EC001166
ECLASS 8.0
27400607
Product description
SV Mini-PLS busbar support, 3-pole, 40 mm bar centre distance, suitable for top mounting
Declarations
Declaration of conformity
Declaration of conformity UK
Mini-PLS busbar support up to 250 A, 3-pole
Bar centre distance: 40 mm
Rated operating voltage: 690 V~, 50/60 Hz
to VDE 0660
Rated current: 250 A
Material: polyamide (PA 6.6),
30% fibreglass-reinforced
Fire protection corresponding to: UL 94-V0
Continuous operating temperature: 140 °C