Enclosure systems

VX SE stainless steel

VX SE free-standing enclosures in stainless steel are suitable for a diversity of applications, whether in the basic version or in an IP 66/NEMA 4X version for increased protection. A wide range of dimensions, high levels of protection, smooth surfaces and a comprehensive range of accessories make the VX SE the ideal enclosure solution for free-standing installation in the most varied industries.

VX SE stainless steel

VX SE free-standing enclosure system Stainless steel

Free-standing stainless steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure...

VX SE stainless steel

VX SE free-standing enclosure system IP 66/NEMA 4X

Free-standing stainless steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Efficiency is...