- Article number:
- DK 7831.463
- Benefits
- Robust frame structure
- Front and rear door vented across the entire surface Open surface area > 78 % perforated
- 2-point locking
- Door hinge may be swapped to opposite side without machining
- Cable entry via the base/plinth and roof (optional)
- Bayable at all levels
- Static load capacity of up to 1000 kg
- Material
- Sheet steel
- Surface finish
- Enclosure frame: Dipcoat-primed
Enclosure panels: Dipcoat-primed, powder-coated
Mounting angles, mounting frame and punched sections with mounting flanges: Zinc-plated, passivated
- Colour
- RAL 7035
- Supply includes
- Sheet steel doors, vented, front and rear with 180° hinges
Roof plate, one-piece, solid
Levelling feet
482.6 mm (19") level, L-shaped mounting angles on punched sections with mounting flanges, front and rear, depth-variable
Earthing of all enclosure panels pre-configured
Individual compartments, shielded/separate cable routing per compartment
Comfort handle for proifile half-cylinders with security lock 3524 E
- Dimensions
- Width: 600 mm
Height: 2,200 mm
Depth: 1,000 mm
- Installation height for components per door
- 10 U
- Distance between levels as delivered
- 740 mm
- Number front doors
- 4
- Number back doors
- 4
- Note on Model No.
- Extended delivery times.
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 154 kg
- EAN
- 4028177642737
- ETIM 7.0
- EC002499
- ECLASS 8.0
- 27180207