- Article number:
- BG 1579.450
- Material
- Enclosure: Sheet steel
Door: Sheet steel
Viewing window: Polycarbonate, 4 mm
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure with door
Viewing window in the door
Mounting plate
- Protection category NEMA
- NEMA 12
- Protection category to IEC 60 529
- IP 65
- IK Code
- IK08
- Dimensions
- Width: 800 mm
Height: 300 mm
Depth: 155 mm
- Dimensions mounting plate (W x H)
- 785 mm x 275 mm
- Visible area
- Viewing window width: 740 mm
Viewing window height: 155 mm
Distance bottom edge of window - bottom edge of door: 92 mm
- Material thickness - enclosure
- 1.38 mm
- Material thickness - door
- 1.25 mm
- Door hinge position
- bottom
- Lock
- Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 13.14 kg
- EAN
- 4028177460072
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
BG Bus enclosure, WHD: 800x300x155 mm, Sheet steel, with solid base and mounting plate, Door with viewing window, hinged at bottom