- Article number:
- EB 1553.500
- Material
- Enclosure and door: Sheet steel, all-round foamed-in PU seal
- Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure with hinged door
180° hinge
Cam lock with 3 mm double-bit insert
Mounting plate - Protection category NEMA
- NEMA 4
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 150 mm
Height: 150 mm
Depth: 120 mm - Dimensions mounting plate (W x H)
- 125 mm x 135 mm
- Material thickness - enclosure
- 1.25 mm
- Material thickness - door
- 1.25 mm
- Material thickness of mounting plate
- 2 mm
- Lock
- Lock version: Cam
Number of locks: 1
Lock insert: 3 mm double-bit - Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 2 kg
- Customs tariff number
- 94032080
- EAN
- 4028177251663
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- EB E-Box, WHD: 150x150x120, Sheet steel, with mounting plate, with door
E Box, protection category IP 66
Enclosure:
Sturdy sheet steel construction, of 1.38 mm
sheet steel, folded and welded from a single piece,
with all-round protection channel on the door
aperture, with recessed holes for wall mounting
brackets in the rear panel.
Doors:
1.5 mm - 2 mm sheet steel, sealed, with
foamed-in seal and screw-fastened hinges,
180° opening angle, cam lock with double-bit
insert to DIN 43668.
Mounting plate:
2 or 2.5 mm sheet steel, zinc-plated
Accessories:
Lock systems, wall mounting brackets, earth straps
Surface finish:
Steel is cleaned, degreased, phosphated,
electrophoretic dipcoat-primed and polyester
powder-coated in textured RAL 7035, pale grey.
Dimensions (W x H x D): 150 x 150 x 120 mm
Enclosure:
Sturdy sheet steel construction, of 1.38 mm
sheet steel, folded and welded from a single piece,
with all-round protection channel on the door
aperture, with recessed holes for wall mounting
brackets in the rear panel.
Doors:
1.5 mm - 2 mm sheet steel, sealed, with
foamed-in seal and screw-fastened hinges,
180° opening angle, cam lock with double-bit
insert to DIN 43668.
Mounting plate:
2 or 2.5 mm sheet steel, zinc-plated
Accessories:
Lock systems, wall mounting brackets, earth straps
Surface finish:
Steel is cleaned, degreased, phosphated,
electrophoretic dipcoat-primed and polyester
powder-coated in textured RAL 7035, pale grey.
Dimensions (W x H x D): 150 x 150 x 120 mm