Outdoor series products

Function meets safety – never weather-beaten.

Rittal offers intelligent, flexible outdoor solutions from a single supplier:

Robust enclosures meet smart, energy-efficient climate control systems – for demanding environments and practically all temperature ranges.

Simply versatile

Rittal offers a simple answer to every need
With intelligent and flexible solutions comprising enclosures and climate control systems perfectly matched to meet all requirements!

  • Reduced complexity based on an intelligent modular system comprising an enclosure and climate control 
  • Pre-machined door cut-outs and adaptors contribute to a uniform design and fast mounting of the climate control components
  • Comprehensive range of accessories for optimal functionality (enclosure heater, thermostat, hygrostat, IoT interface)
  • Suitable for worldwide use thanks to international approvals and instant availability of series products from stock

Extremely robust

Rittal provides for absolutely reliable operation
With extremely robust, secure and outdoor-compatible product solutions for tough ambient conditions!

  • High resilience thanks to the UV-resistant paint finish of enclosure and climate control units, and the high-quality materials used for Toptec enclosures (aluminium and stainless steel)
  • Blue e+ cooling units are suitable for a wide temperature range from -30 °C to +60 °C
  • High protection ratings: Toptec enclosure: IP 55 / IK 10; cooling units: IP 56 and UL Type 4, 3R, 12
  • Intelligent design of the Toptec enclosure reduces the influence of exposure to the sun (double-walled enclosure promotes passive heat dissipation)

Really efficient

Rittal reduces energy costs and maximises availability
With energy-efficient Blue e+ technology for an average energy saving of 75%, plus smart monitoring and worldwide service for maximum equipment availability!

  • Blue e+ technology with integrated heat pipe achieves energy savings of 75% on average (high efficiency thanks to outdoor installation)
  • Intelligent design of the Toptec enclosure promotes passive heat dissipation (double-walled enclosure)
  • Connection of cooling units to an IoT Interface enables simple remote monitoring
  • Low-maintenance enclosures and cooling solutions
  • Worldwide service network safeguards operation and spare parts supplies at all times

Learn more about our outdoor series products