The thickness of the safety glass is 3 mm.
The overall thickness is 80 µm± 20 µm.
According to the structe of the paint it can be a bit more or less
LACK_TEC_Standard_16_de.pdf
The max. torque is: 1,0 +/- 0,25 Nm
The temperature range is from -25°C to +85°C.
The gasket is listed according to UL94 HB.
AE, CM and TS 8 flat parts are made of DC01AM, the TS 8 frame is made of HC260 LA
The mounting plates AE, CM and TS 8 are made of DX51D+Z140-M-B-C
TS 8 plinth is made of DD 11 -EN 10111
Yes, mounting plates of the same dimensions can be used for KL or EB boxes.
They're made of steel 1.0330 (DIN EN 10130-DC01AM)
Yes, with the following accessories:
- 1 x additional mounting plate, suitable for the selected enclosurre height / depth
- 1 x mounting bracket for mounting plate order no. 5050.063
- 2 x mounting bracket for corner mounting plate Id-Nr. 224970
The enclosures are made of polyester and the optional viewing windows are made of acryl. Both materials can be used in marine applications.
Yes, the PK series is free of halogen.
The compact light and LED system light can be mounted directly to the horizontal roof frame, or to the vertical frame.
For the courtesy or universal light, the additionally adaptor bracket 8800.360 is needed as well.
Yes, the baying is possible with the standard TS 8 baying brackets.
As the baying gasket is not included, it must be taken from a TS 8 enclosure.
Cable conduits SZ 2595.000, 2589.000, 2596.000 und 2590.000:
The temperature range is from -15°C to + 60°C.
Cable conduit holder SZ 2593.00, 2591.000, 2494.000 und 2592.000:
The temperature range is from -20°C to +80°C.
Standard infeed yellow and orange: H05VV-F 3x1,5
UL infeed grey: HK-SO-JB-603 H05 VV-F 3G1,5
All used plastic parts are free of halogen.
The gasket is made of PVC plastic.
Yes, PK boxes can be used for marine applications.
The MTBF value is approx. 50.000 h.
No, the earth-strips are not halogen free.
The max. torque is:
4179.000 M6 = 7 Nm
4180.000 M8 = 12 Nm
They're made of Aluminium: ALMG1 , the surface is E6C0.
The dielectric strength is 2 kV.
The operating temperature range is from -15°C to +45°C
The eye-bolts are made of stainless steel 1.4301 / 1.4305
The thickness of the safety glass is 3 mm.
Yes, they're free of halogen.
The terminal configuration is:
one NO terminal 13/14 and one NC terminal 21/22
TS 8800.340 = 6 Nm
TS 8800.350 = 10 Nm
The max. load is 250kg per element.
Our standard paint is free of heavy metals, chromate, silicone and halogens.
The flammability class is according to UL 94 HB.
The temperature range is from -5° to +40°C. The max. humidity should be below 80% (non-condensing).
Pulled in spring: 230 mm
Pulled out spring: 350 mm
Yes, the doors can be exchanged.
No, they're not halogen free.
No, they're not halogen free.
The order number is 5050.416 (1 VE = 20 pieces)
The MTBF is approx. 4 Mio. flashes.
Yes, the rear wall can be replaced through a front door.
The cable type is H07V-K.
The temperature range is from -15°C to +45°C.
This cable conduits fulfill UL94-V0 and are not free of halogen.
The brush strip fulfill UL94 HB.
PS 4164 = 7 Nm
PS 4165 = 15 Nm
The detection range is 6 m, the duration time is 2 min and the detection angle is 60°.
The motion detector requires a temperature difference to activate, and is tested up to + 55 ° C.
Function in a warm aisle containment:
The motion detector will always respond when opening the cabinet door, because the door usually has a different temperature (temperature radiation) than the floor, which is visible when the door is open.
If this is not enough, the person has different temperatures on clothes and skin and is close to the sensor, so that even at low temperature difference, a movement is detected.
2500.600 - female, 3-pole / 100V-240V AC
2500.610 - female, 2-pole / 24V DC
2500.620 - female, 2-pole / 100V-240V AC
2500.630 - male, 3-pole / 100V-240V AC
2500.640 - male, 2-pole / 24V DC
2500.650 - male, 2-pole / 100V-240V AC
The plastic is not halogen free because of the flame-retarding components.
- Temperature range: -33°C to +65°C
- Humidity: up to 85%.
The voltage tolerance of the Blue e cooling units is ±10%.
The voltage tolerance of the Blue e + cooling units (3186930, 3187930, 3188940 and 3189940 ) with 110 V to 240 V is +-10%, the 380 V - 480 V units did have a voltage tolerance from +5% to -15%.
For voltage 400 / 460 V: 3397.759
For voltage 230 / 115 V: 3397.758
The motor windings of all fans are protected against the occurrence of excessive temperatures during improper operation. The fans 3237, 3238 and 3239 are impedance protected.
The other fans all have a built-in temperature sensor that protects the fan from high temperatures.
Operation temperature rage:
TopTherm filter fans 20 - 105 m³/h = -15°C to +55°C<br>
TopTherm filter fans 180 - 700 m/h³ = -30°C to +55°C<br>
TopTherm EC filter fans 25 - 105 m³/h = -20°C to +55°C<br>
TopTherm EC filter fans 180 - 900 m³/h = -25°C to +55°C<br> <br>
Storage temperatur for all filter fans: -30°C to +70°C except EC filter fans: 180 - 900 m³/h --> -25°C to +70°C
The rated operation voltage for 3120.200 is: 100 - 230 V AC, (-15, +10%), 50/60 Hz.
The MTBF value for 3110.000 is 10.000 cycles mechanial / 70.000 cycles electrical
The resistant value is 10kOhm at 25°C NTC
B1, red, Inner enclosure temperature
B2, blue, Icing E-valve
B3, white, condenser air-inlet
B4, yellow, condenser air-outlet
B5, green, Condensate alarm
Thermostat 3110.000:
Operating temperature: 0°C to +60°C / Storage temperature: -30°C to +70°C
Hygrostat 3118.000:
Operating temperature: +5°C bis +60°C / Storage temperature: -30°C to +70°C
No, TopTherm cooling units aren't suitable for clean rooms, because of the outer air-output which will pollute the clean room.
We recommend a combination of chiller and air/water heat exchanger for clean rooms.
There's a hygrologic table in the installation manual about the needed water quality.
100 kOhm NTC at 25°C
The storage temperatur range is from -25°C to +70°C.
The strenght category is F 25.
Yes, please see the table below:
3VT1 (160A) -> 9342.500/.510
3VT2 (250A) -> 9342.600/.610
3VT3 (630A) -> 9342.700/.710
The bus-mounting fuse bases are designed and tested for the vertical installation position (terminals downwards). However, turning by 180 ° is possible as the elements have an additional locking element and therefore they can not slip unintentionally from the busbars. Please mind that the vertical position of the elements shifts upward compared to other RiLine bus-mounted components. Using PLS busbars the rotaion of components is not possible!
The NH disconnectors did have the following values at max. current rating:
Gr.00 13W
Gr.1 23W
Gr.2 46W
Gr.3 93W
Please note: This values didn't contain the dissipation of the fuse inserts!
No, the plastic contains halogens.
Yes, RiLine60 is tested for DC applications up to 1500 V, 1600 A and 40 kA.
The CTI value is 600, according to IEC 112.
The CTI value is 600, according to IEC 112.
Rittal Busbars are made of Cu-ETP, type CW004A acc. to EN 13601. The chemical composition includes Cu > 99,9% and the strength category is F25.
The CTI value is 600, according to IEC 112
Yes, this is possible for variants with screw connection. The cable lugs are to be mounted mirrored.
No, the fuse inserts did have different dimensions and won't fit into different NH disconnectors.
At normal operation, NO (13/14) is open and NC (11/12) is closed. Attention, the ESÜ is using a bistable relay, this causes that the status of the contacts is not defined without power supply !
The fixed tripping current value is 7 -10mA.
Regardingf electro-chemical corrosion, the RiLine connection adapters offer effective galvanic isolation since the aluminum conductor never directly contacts the Cu busbar through the surface-finished contact parts. However, there are no tests available that proof the suitability. It is recommended to set a suitable maintenance interval (Rittal does not specify) for reviewing the tightening torques (for example, 6 months) as Aluminium tends to flow and thereby the contact pressure of the connection may decrease.
No, the PDU's are stand-alone units with a own network port, webserver and IP address. You don't need a CMCIII PU to connect a metered/switched or managed PDU to a network.
To configure the CMCIII PU only a standard webbrowser is needed. We recomment to use always the actual browser version.
The max. cable lenght is 50 m from the PU to the last sensor. There're max. 16 sensors/CAN-Bus for the CMCIII PU, and max. 4 sensors for the CMCIII PU compact.
The standard PIN code is 1221.
The PK boxes are UV resistant according to UL 746 C.
Yes, KS enclosures are halogen and silicone free.
The max. loading capacity is
8613.150 - 70 kg / Pair
8613.160 - 70 kg / Pair
8613.180 - 50 kg / Pair.
The detection range is 6 m, the duration time is 2 min and the detection angle is 60°.
Yes, RiLine60 is UL-listed and can be used for control panels according to UL508A.
The concentration can be determined using a refractometer.
We recommend the use of a ready-made glycol-based mixture containing at least 20% antifreeze. Please use the cooling medium (ready-made mixture) for either indoor or outdoor applications.
The chiller must always be transported in a vertically upright position.
Setting range for medium temperature: +5 °C to +35 °C
Operating temperature: -5 °C to 50 °C
Yes, that is possible. In this case, an additional temperature sensor is necessary. The parameter settings are described in the operating instructions.
Insufficient water in the system. The system should be filled with the standard cooling medium 3301.965. Pay attention to any messages on the display.
Please refer to the rating plate or the technical documentation.
The components are designed for an MTBF of 35,000 operating hours.
The electrical design is based on the rated voltage (please refer to the technical specifications).
The height difference should not exceed 5 metres. A specific enquiry can be submitted where a greater height difference is required.
The chiller should be installed as close as possible to the equipment to minimise output and pressure losses.
Filling level sensor, pressure relief valve, flow sensor, motor circuit-breaker and electronic safety monitoring
Unit, operating instructions, eye-bolts, connector and PG cable glands.
The output loss is approx. 6%.
There is a field of rotation indicator on the pump. For more detailed information, please refer to the operating instructions.
The EER (energy efficiency ratio) of a chiller represents the relationship between the cooling output and the electrical power consumption. The EER of a chilled water system varies significantly depending on the unit type or the operating and ambient temperatures. The EER is specified for the nominal temperature range (Tw 18 °C / Tu 35 °C).
A chilled water system without filter could lead to blockages in the heat exchanger of the chiller or recooling unit. Depending on the water quality/extent of likely contamination, we recommend the use of a 0.2 mm water filter.
All Blue e+ chillers can maintain a medium temperature within ± 0.5 K for the load range from >25% to 100%. For the load range < 25%, a temperature hysteresis of ±2 K is guaranteed.
In case of use in oily atmospheres, in particular, washable metal filters should be used. Where air or steam condense on the metal surfaces, any particles which may be present in the air or steam adhere to the metal and be washed out without problems using water or grease-dissolving cleaning agents. In case of dusty atmospheres, exchangeable filter mats are recommended.
Generally speaking, mixtures on the basis of monoethylene glycol and propylene glycol are suitable. Approval from Rittal can be requested if required.
Filter mat, metal filter, IoT interface, temperature sensor, cross member, levelling feet, double castors and flow regulator valve.
The IoT interface (3124.300) provides for the simple integration of Rittal cooling solutions and sensors for the monitoring of physical ambient parameters into Industry 4.0 environments, without intervention in the automation logic. Plug and run: The IoT interface is configured and commissioned quickly, conveniently and without the need for programming via the integrated web server.
With the RiDiag III software, it is possible to analyse system data, to set parameters and to read out historical data from the past two years. Service requests can also be placed directly from within the software. Software and firmware updates ensure that the system is kept up to date.
Standard: 2.5 metres. The cable can be extended up to a length of 50 metres.
The following networking protocols can be used: OPC-UA, SNMPv1, SNMPv2c SNMPv3, Modbus/TCP, TCP/IPv4, TCP/IPv6.