Busbar systems RiLine60 busbar system – 800 A and 1600 A Up to 1600 A, 60 mm bar centre distance, 3-pole and 4-pole, all-round contact hazard protection, for all the world's markets. RiLine60 busbar system – 800 A and 1600 A PLS busbar systems PLS busbar systems Către produse RiLine60 busbar system – 800 A and 1600 A Flat copper bar systems Flat copper bar systems Către produse RiLine60 busbar system – 800 A and 1600 A Contact hazard protection All-round encapsulation for RiLine busbar systems. Către produse RiLine60 busbar system – 800 A and 1600 A Connection adaptor Rated current up to 63 A/125 A/250 A/800 A/1600 A, 3-pole and 4-pole, cable outlet top/bottom. Către produse RiLine60 busbar system – 800 A and 1600 A OM adaptors/supports External component assembly on the support frame and simple attachment of the frame onto the adaptor sections, for commercially available switchgear. Către produse RiLine60 busbar system – 800 A and 1600 A Circuit-breaker component adaptor For easy and quick assembly of commercially available power circuit-breakers, additional mounting options thanks to sliding block concept. Către produse RiLine60 busbar system – 800 A and 1600 A Fuse components RiLine Innovative fuse elements for IEC or UL applications up to 630 A. Către produse RiLine60 busbar system – 800 A and 1600 A Accessories RiLine Busbar supports single-/2-pole, E-Cu busbars, laminated copper bars, connection system (conductor connection clamps, plate clamps, connection block and system cover) Către produse RiLine60 busbar system – 800 A and 1600 A Busbar support For the attachment of Maxi-PLS busbars by inserting into the supports, 2-part. Către produse