Air baffle plates for TS 8

Article number: DK 7151.208

For targeted air routing to the components, to prevent bridges between hot and cold air, energy efficiency is boosted while retaining cooling output.

Article number:
DK 7151.208
Product description
Targeted air routing to the components. To prevent bridges between hot and cold air. Energy efficiency is boosted while retaining cooling output. Mounted all-round on the 482.6 mm (19˝) installation between the 482.6 mm (19˝) mounting frame and modular LCP, LCP Plus, side panel or partition. The width-variable air baffle plates may be individually adapted to suit the requirements. In the variant for 800 mm wide enclosures, vertical 482.6 mm (19˝) mounting holes of 3 x 1 U are additionally integrated, which may be used for configuration with additional components. Cable glands with stepped collars distributed across the height facilitate shielded cable routing between the front and rear chamber. In the delivered state, these openings are each covered with a 1 U blanking panel with snap-in fastening.
Material
Air baffle plates: Sheet steel, spray finished
Stepped collar: Plastic, to UL 94-V0
Blanking panel: Plastic, to UL 94-V0
Colour
RAL 7035
Supply includes
2 air baffle plates, side, width-variable
1 air baffle plate, top, horizontal
With 800 mm width including blanking panel and stepped collar
Note
Mounting on the inner and outer mounting level in the enclosure depth is not possible.
To fit
Enclosure type: TS 8
Width: 800 mm
Height: 2,000 mm
Packs of
2 pc(s).
Net weight
14.344 kg
Customs tariff number
73269098
EAN
4028177597310
ECLASS 8.0
27189272
Air baffle plate for TS
Targeted air routing to the components. Avoids
unused air bridges between the warm and cold
aisle. Boosts energy efficiency at the same cooling
output.
Mounted all-round on the 482.6 mm (19") installation
between the 482.6 mm (19") mounting frame
and modular LCP, LCP Plus, side panel or partition.
The width-variable air baffle plates may be
individually adapted to suit the requirements.
In the variant for 800 mm wide enclosures, vertical
482.6 mm (19") mounting holes of 3 x 1 U are
additionally integrated, which may be used for
configuration with additional components. Cable
glands with stepped collars distributed across the
height facilitate shielded cable routing between
the front and rear chamber.
In the delivered state, these openings are each
covered with a 1 U blanking panel with snap-in
fastening.

For TS WxH 800 x 2000 mm
Material:
Air baffle plates: Sheet steel, spray-finished,
RAL 7035
Stepped collar: Plastic, to UL 94-V0
Blanking panel: Plastic to UL 94-V0, RAL 7035
Surface finish: Powder-coated RAL 7035
Supply includes:
2 side air baffle plates, width-variable,
1 air baffle plate at the top, horizontal,
blanking panel and stepped collar.