482.6 mm (19") installation system

Installation kits for mounting angles

Depending on the enclosure type and width, the correct installation kit must be selected for the mounting angles and mounting frame.

Installation kits for mounting angles

TS installation kit, width-variable 482.6 mm (19")/metric in TS

Universal depth stays to which both L-shaped and cranked mounting angles may be variably mounted in the depth and width.

Installation kits for mounting angles

Installation bracket for 482.6 mm (19") mounting angles

Required for the attachment of mounting angles 482.6 mm (19").

Installation kits for mounting angles

Depth stays for TS for L-shaped mounting angles into TS, 482.6 mm (19")

Ensures optimum clearance at the sides for cable routing, depth-variable attachment is facilitated by the attachment slots.

Installation kits for mounting angles

Mounting angles additional fastening attachment with L-shaped mounting angles

Counteracts bending of the mounting angles in case of unevenly distributed loads, it is attached directly to 482.6 mm (19˝) mounting angles and to the punched section with mounting flange fitted in the depth.

Installation kits for mounting angles

Depth stays as installation kit for mounting angles, 482.6 mm (19")

Consists of 4 depth stays to accommodate mounting angles.