- Article number:
- PK 9550.000
- Product description
- For individual interior installation.
- Material
- 2.5 mm melamine phenol-coated laminated paper
- Colour
- RAL 7035
- Supply includes
- Mounting plate
Self-tapping assembly screws
- Dimensions mounting plate (W x H)
- 331 mm x 220 mm
- To fit
- Enclosure type: PK
Width: = 360 mm
Height: = 254 mm
- Packs of
- 4 pc(s).
- Net weight
- 1.2 kg
- Gross weight
- 1.251 kg
- Customs tariff number
- 39269097
- EAN
- 4028177140134
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
PK Mounting plate, WH: 331x220 mm