- Article number:
- PK 9583.000
- Product description
- The enclosure can be screwed to the wall using four wall mounting brackets. The bracket is securely attached to the enclosure by means of pins.
- Applications
- For all PK enclosures
- Material
- Polyamide, grey
- Colour
- Similar to RAL 7035
- Packs of
- 40 pc(s).
- Net weight
- 0.04 kg
- Gross weight
- 0.151 kg
- Customs tariff number
- 73182900
- EAN
- 4028177140394
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- PK Wall mounting bracket for PK