- Article number:
- CP 6206.480
- Design
- Connection to Rittal support arm systems
- Product description
- For rear connection of flat command panels, standard TFTs and industrial PCs with VESA 75 / 100 connection.
- Benefits
- Fast, simple one-man assembly using machined keyholes
- More space for installation and servicing
- Cables may be routed to devices outside and below the console
- Removable cover for simple cable routing and access to interior device connections
- Integral cable clamping facilities
- Cover and captive screws
- Material
- Die-cast zinc
- Colour
- Connection console: RAL 7035
Cover: RAL 7024
- Supply includes
- Seal and assembly parts
Cable ties for cable clamping
- Rifid y/n
- Yes
- Note
- Depending on the application, an attachment, coupling or adaptor are required
- Load capacity
- 800 N
- Packs of
- 1 pc(s).
- Net weight
- 2.5 kg
- Gross weight
- 2.775 kg
- Customs tariff number
- 85444290
- EAN
- 4028177693920
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
CP Connection console VESA 75/100