- Article number:
- CP 6528.510
- Design
- Connection adaptor CP-L to CP-XL
- Product description
- For mounting between enclosures with support arm connection CP-L and support arm system CP-XL. May also be used for the attachment of command panels with cut-out for CP-L directly to machines and systems without a support arm. The mounting cut-out CP-XL should be provided there. Assembly sequence: Mount the connection adaptor on the supporting structure, mount the enclosure and tighten the screws
- Material
- Cast aluminium
- Colour
- RAL 7024
- Supply includes
- Seal and assembly parts
- Dimensions
- Height: 55 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.62 kg
- Gross weight
- 0.64 kg
- Customs tariff number
- 76169990
- EAN
- 4028177505476
- ECLASS 8.0
- 27400556