Safety roof for Perforex LC 3030

Article no.: AS 4050.317

Safety roof of the machine housing for Perforex laser centres LC. Mandatory for all machine installation locations that can be viewed from above and for reflective objects located above the laser, such as lights, cable ducts and others.

Article no.:
AS 4050.317
Product description
Safety roof of the machine housing for Perforex laser centres LC. Mandatory for all machine installation locations that can be viewed from above and for reflective objects located above the laser, such as lights, cable ducts and others.
Note
A site inspection by a Rittal specialist to select and define the laser version required is necessary
Machine dimensions
Width: 3,900 mm
Height: 1,100 mm
Depth: 5,400 mm
To fit Model No.
4050.330
Packs of
1 pc(s).
Net weight
800 kg
Gross weight
800 kg
Customs tariff number
73089098
EAN
4028177805934
ECLASS 8.0
36620404
Product description
AS Machinery housing LC (roof), Roof structure of the machine housing for Perforex Lasercenter, LC with integrated supply air opening., Mandatory if machining room is visible from above., Additional reduction of operating noise