- Article no.:
- AS 4050.333
- Product description
- Unit platform housing for Perforex LC analogous to the machine housing.
- Benefits
- Controlled access to units
- Neat finish
- Noise reduction
- Minimise cable chaos – Prevent obstructions to the air circulation in the vicinity of network switches
- Support area
- Width: 2,600 mm
Height: 2,704 mm
Depth: 5,100 mm
- To fit Model No.
- 4050330
- 4050335
- Packs of
- 1 pc(s).
- Net weight
- 650 kg
- Gross weight
- 650 kg
- Customs tariff number
- 73269098
- EAN
- 4028177957534
- Product description
-
AS Machinery housing aggregate platform, incl. secured double sliding door.