- Article number:
- AS 4054.600
- Design
- Straight
- Product description
- For copper and aluminium conductors.
- Benefits
- Guarantees long-term stable cutting performance and a clean cut
- Ergonomically styled handles for fatigue-free, non-slip working
- Material
- High-quality special tool steel
- Surface finish
- Matt, plated
- Colour
- Handle: Anthracite and Rittal Power Pink
- Standards
- Isolation protection 1000 V
- VDE
- Dimensions
- Length: 160 mm
- For cable diameters
- 0.2 ‐ 11 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.243 kg
- Gross weight
- 0.253 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807815
- ETIM 9
- EC000165
- ETIM 8
- EC000165
- ECLASS 8.0
- 21043711
- Product description
-
Diagonal cutter 0.2-11mm