Milling cutter extension with collet

Article number: AS 4050.056

Extension for standard 6 mm milling cutters with FRX-16 mm clamping jaw.

Article number:
AS 4050.056
Product description
Extension for standard 6 mm milling cutters with FRX-16 mm clamping jaw for Perforex machining centres BC and Perforex milling terminals MT.
To fit Model No.
4055.911
4055.921
4055.926
4050.101
4050.107
4050.108
4050.230
Dimensions
Length: 16 mm
Packs of
1 pc(s).
Net weight
1 kg
Gross weight
1 kg
Customs tariff number
84669360
EAN
4028177804296
ECLASS 8.0
36609211
Product description
AS Mill extension with collet, 16mm, For extending the milling head, - Incl. FRX 16 mm collet, - Deeper machining range, - 4050.055 is additionally required!