Base tray for RiLine busbar systems

Article number: SV 9340.120

Rear contact hazard protection of a busbar assembly.

Article number:
SV 9340.120
Product description
For rear contact hazard protection of the busbar assembly.
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
For no. of poles
3
Note
May be cut individually to required length
To fit busbar system
Flat copper busbars, 3-pole
Dimensions
Length: 900 mm
Packs of
2 pc(s).
Net weight
1.8 kg
Gross weight
1.98 kg
Customs tariff number
85472000
EAN
4028177502376
ETIM 9
EC002270
ECLASS 8.0
27409221
Product description
SV Base tray, L: 900 mm
Approvals
UL + C-UL (listed)
Data sheets
General technical information
Technical details
RiLine60 base tray
Base tray for 60 mm flat bar system for rear contact hazard protection
of the flat bar assembly
Technical specifications
Length: 900 mm
Width: 210 mm
Height: 19.5 mm
System:
Rittal RiLine60