RFID aerial systems

Article number: DK 7890.242

The RFID aerial systems may be installed on the side in 482.6 mm (19") sections of TS IT racks. It can read and describe the RFID tags attached to the 482.6 mm (19") components. Position detection of the components is accurate to within 1/3 U, therefore there are 3 aerial elements and signalling LEDs integrated into each U. The installation position of the components is correctly recognised even if they are not located precisely in the height pitch pattern. Reading and writing of the RFID tags is likewise signalled by one LED in each case.

Article number:
DK 7890.242
Design
42 U
Packs of
1 pc(s).
Net weight
0.9 kg
Gross weight
1.1 kg
Customs tariff number
85177100
EAN
4028177686472
ECLASS 8.0
27189253
Product description
DK RFID aerial systems, 42 U
Declarations
Declaration of conformity
Declaration of conformity UK