Wall-mounted enclosures AE with 482.6 mm (19") pull-out frame

Article number: DK 7644.000

Wall-mounted enclosure for small networks with pull-out 482.6 mm (19") mounting level and gland plate with brush strip for cable entry at the bottom. Protection category IP 54.

Article number:
DK 7644.000
Design
with 482.6 mm (19") pull-out frame
Material
Enclosure: Sheet steel
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Enclosure: Powder-coated
Pull-out frame: Stainless steel
Colour
RAL 7035
Supply includes
Enclosure with hinged door
Cam lock with 3 mm double-bit insert
Gland plate with brush strip for cable entry in the enclosure base
Pull-out frame attached to telescopic slides
Outlet filter in enclosure base and on left-hand side
Viewing window on right-hand side
Cable clamp rail on rear wall
Additional cable clamp rail for mounting on the pull-out frame
Dimensions
Width: 600 mm
Height: 600 mm
Depth: 350 mm
Installation height for components
10 U
Installation height U mounting frame vertical
4 U
Door hinge position
left
Number of locks
2
Basic material
Sheet steel
Protection category to IEC 60 529
IP 54 in conjunction with gland plate for cable gland
Packs of
1 pc(s).
Net weight
25.175 kg
Gross weight
26.5 kg
Customs tariff number
94032080
EAN
4028177187146
ECLASS 8.0
27142408
Approvals
Lloyds Register of Shipping
Wall-mounted distributor enclosure with 482.6 mm (19")
pull-out frame

Enclosure:
Wall-mounted distributor with sheet steel front door,
including two cam locks and double-bit lock inserts, a
gland plate with cable entry brush strips fitted at
bottom, outlet filters fitted at the right of the base
and top left of the side panel, fan expansion kit can
be fitted as an optional upgrade, a combi-rail with
cable clamping hammer-heads as well as a cable clamping
rail for attaching to the pull-out frame at the rear, a
viewing window fitted in the right side, a pull-out
frame mounted on telescopic rails with a 482.6 mm (19")
mounting level, 10 U, horizontally and vertically at
the front and a 482.6 mm (19") mounting level, 4 U,
vertically fitted at the side.
Material:
Wall section, enclosure cover, front door made from
sheet steel, 3 mm single-pane viewing window
Surface finish:
Enclosure: electrophoretic dipcoat, spray finished,
RAL 7035
Pull-out frame: stainless steel.
Dimensions (W x H x D):
600 x 600 x 350 mm / (4 / 10 U)