- Article number:
- SZ 2482.300
- Design
- Mounting frame, single, with plastic flap (semi-transparent)
- Product description
- For universal use in all situations where rapid access to interfaces and sockets is needed. The affected enclosure remains closed and is therefore protected from ambient influences and unauthorised access.
- Function principle
- The mounting frame has a flap which snaps into position in various stages at opening angles of 90 to 180°.
- A snap fastener ensures reliable sealing. This may be locked if required.
- Material
- Lock: Polycarbonate
Mounting frame, refined die-cast zinc
Plastic flap: Polycarbonate (semi-transparent)
- Surface finish
- Mounting frame: Matt nickel-plated
- Colour
- Lock: RAL 7024
Screw terminals: yellow (RAL 1016)
- Mounting cut-out
- Cut-out width: 52 mm
Cut-out height: 91 mm
- Installation options
- In small and compact enclosures as a programming interface for controllers
- In IT and industrial distributors as maintenance access for networks
- In PC enclosures and console systems for the temporary connection of additional equipment
- in mobile Industrial Workstations for rapid connection to existing network structures
- In command panel systems for programming and maintenance of integral components.
- Dimensions
- Width: 65 mm
Height: 120 mm
- IP protection category to IEC 60 529
- IP 65 with sealed flap and proper assembly
- Packs of
- 1 pc(s).
- Weight/pack
- 0.2 kg
- Customs tariff number
- 85369095
- EAN
- 4028177311695
- ETIM 8
- EC002625
- ETIM 7.0
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Interface flap, modular, mounting frame, single, with plastic flap, semi-transparent