- Article number:
- CP 6505.200
- Product description
- For secure sealing of an unrequired support arm connection in the enclosure
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7024
- Supply includes
- Seal and assembly parts
- To fit support arm connection
- rectangular 90 x 71 mm
- Note
- If there are already 2 support arm cut-outs provided with the Comfort Panel, Optipanel and Compact Panel command panels, a cover plate is included with the supply of the enclosure.
- Packs of
- 1 pc(s).
- Weight/pack
- 0.12 kg
- PCF/PU (Cradle-to-Gate)
- 0.5 kg CO2 eq (Cat B)
- Note on the PCF class
- Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177389823
- ETIM 7.0
- EC000456
- ECLASS 8.0
- 27189263
- Product description
- CP Cover plate, for support arm connection 90x71 mm