482.6 mm (19") installation system

Blanking panels and front plates

Blanking panels to cover any height units that are not required. Available in various heights, in the materials aluminium, sheet steel and plastic For screw-fastening, or tool-free fixing variants for quick assembly.

Blanking panels and front plates

Vent trim panel, 482.6 mm (19")

For venting enclosures and housings.

Blanking panels and front plates

Small equipment box, 4 U, shielded for one 482.6 mm (19") mounting level

The small equipment box contains an adjustable mounting base which can be used to further sub-divide the box.

Blanking panels and front plates

Ventilated front panels Width 482.6 mm (19")

For venting enclosures and housings.

Blanking panels and front plates

Blanking panel, 482.6 mm (19")

As an extension cover or for population as required.

Blanking panels and front plates

Blanking panel, 482.6 mm (19") Tool-free attachment

Used to seal unused areas within the 482.6 mm (19") mounting level.

Blanking panels and front plates

Hinge for blanking plates

Hinges for blanking plates.

Blanking panels and front plates

Blanking plate, 482.6 mm (19")

Aluminium blanking plates in various height units. To neatly finish off free locations within the mounting level.

Blanking panels and front plates

Fibre-optic breakout box, 1 U

To accommodate splicing cassettes, for splice-free cabling of fibre-optic breakoutcables.

Blanking panels and front plates

Fibre-optic splicing box, depth-variable

To accommodate splicing cassettes.

Blanking panels and front plates

Fibre-optic splicing box with telescopic pull-out lockable

To accommodate splicing cassettes, optimum access thanks to telescopic pull-out.

Blanking panels and front plates

Patch panel for fibre-optic splicing box, lockable

There are 5 different fibre-optic panels available for various coupling types. The number of locations per panel varies depending on the chosen variant and basic size of the panel.

Blanking panels and front plates

Fixture with rods, 3 U for LSA strips

For LSA strips, to accommodate 15 LSA profile dividing strips 2/10 on 2 rods, Ø 12 mm, the fixture unit may be integrated into all 482.6 mm (19") mounting levels.

Blanking panels and front plates

Accommodation system, 2 U for LSA installation kit

To accommodate LSA mounting troughs/universal mounting brackets on the 482.6 mm (19") mounting angle.

Blanking panels and front plates

Support unit, 3 U for LSA-Plus strips, max. 150 paired wires

For LSA-Plus strips, max. 150 paired wires, to accommodate a maximum of 15 LSA-Plusstrips (each with 10 paired wires). 3 x 5 LSA-Plus connection strips 2/10, series 2, horizontally.