This item will be discontinued on: 31/01/2020
Corrosion protection primer
Article number: SZ 2438.800
Single-component primers are ideal to protect against corrosion in areas where the paint has been removed due to cut-outs or similar. This serves to re-create corrosion resistance in the paint-free area. The primer satisfies the requirements of standard IEC 61439 for low-voltage and switchgear assemblies.
- Article number:
- SZ 2438.800
- Product description
- Single-component primers are ideal to protect against corrosion in areas where the paint has been removed due to cut-outs or similar. This serves to re-create corrosion resistance in the paint-free area. The primer satisfies the requirements of standard IEC 61439 for low-voltage and switchgear assemblies.
- Benefits
- Exceptional bonding
- Active protection from corrosion
- Very high filling force
- Colour
- Dark grey
- Contents
- 1,000 ml
- Delivery form
- Paint tin
- Packs of
- 1 pc(s).
- Weight/pack
- 1.31 kg
- Customs tariff number
- 32129000
- EAN
- 4028177701977
- ETIM 8
- EC001899
- ETIM 7.0
- EC001899
- ECLASS 8.0
- 27409253
- Product description
- SZ Corrosion protection primer, color can, 1000 ml, Colour: Dark grey