Doors/locks Modular front design for TS Modular front design for TS Partial doors for TS Door may be optionally hinged on the right or left. Read more Modular front design for TS Perforated mounting strip for partial door For retrospective external mounting on partial doors, with 25 mm hole pitch pattern for mounting individual items on the rear of doors such as cable ducts, hose holders, etc. Read more Modular front design for TS Front trim panel, top for TS To finish off at the top when using partial doors. Read more Modular front design for TS Front trim panels IP 54, bottom for TS To finish off at the bottom when using partial doors. Read more Modular front design for TS Trim piece, hinged at the top For the installation of control and display components, in conjunction with modular front design or TS protective bars. Read more Modular front design for TS Drawer for TS For mouse and keyboard with a maximum width of 500/700 mm. A high level of protection is retained, even with the flap open. Read more Modular front design for TS Wiring trim panel Wiring system for Ri4Power with internal compartmentalisation Read more Modular front design for TS Cross member for TS 8 Required as sealing bar between partial doors and trim panels, hinged at the top. Read more Modular front design for TS Front trim panels IP 2X, bottom for TS To finish off at the bottom when using partial doors. Read more