Doors/locks

Door, internal

Supports a wide range of attachment options for the stowage and archiving of documents and the installation of display and control instruments.

Door, internal

Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX

For securing cable ducts, cable conduit holders, equipment installed on the door, etc.

Door, internal

Support strip for VX, TS, VX SE, TP, AX

For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.

Door, internal

Support strip for AE

For attaching cable ducts, cable conduit holders, contact hazard protections, door installations, cable clamping and attachment, etc.

Door, internal

Perforated mounting strip for AE in stainless steel

For mounting support strips for AE, door stay for AE etc.

Door, internal

Door stay for AX

To secure the door in the open position. May be fitted without machining the enclosure.

Door, internal

Door stay for AX plastic, Ex enclosures plastic

To secure the door in the open position. May be fitted without machining the enclosure.

Door, internal

Door stay for VX

To secure the door in the open position. May be fitted without machining the enclosure/housing.

Door, internal

Door stay

To secure the door against accidental banging.

Door, internal

Door stay for escape routes

In case of an emergency, conventional door stays can block the escape route. The stay is actuated automatically under pressure, releasing the door in both directions. In conjunction with 180° hinges, this ensures that no escape routes are blocked by...

Door, internal

Tubular door frame for TS, TS IT

For TS IT for rear door, vertically divided, solid

Door, internal

Alternate frame, magnetic

For individual marking or labelling of the existing network infrastructure. The magnetic surface facilitates flexible mounting on all magnet compatible surfaces.

Door, internal

Ride-up roller for VX

Lifts up the door when there is heavy installed equipment (e.g. cooling unit) as a closing aid. For attaching to the tubular door frame.

Door, internal

Ride-up roller for TS, VX SE, PC

Lifts the door with heavy installed equipment (e.g. cooling unit) as a closing aid.

Door, internal

Utility lectern for VX, TS, VX SE, TP, PC

For programming units etc., prepared for mounting on the tubular door frame. When required for servicing, it folds down quickly with a maximum support area, and after use is stowed away in a space-saving design.

Door, internal

Wiring plan lectern for VX, TS, VX SE, TP, PC

Holds wiring plans during fault-finding and maintenance work. Wiring plan lecterns may be bayed in line with the door width. For mounting on the tubular door frame or on the perforated door strip.

Door, internal

Transport and mounting handle for VX, TS, VX SE

For safe installation and removal of the door and during relocation in the workshop.

Door, internal

Spacers

The universal assembly component for all situations where a distance from the mounting level is required.

Door, internal

Wiring plan pocket of sheet steel width-variable

For fastening to the perforated door strip at any height. Variable and easily adjustable in the width.

Door, internal

Wiring plan pocket of sheet steel for VX, TS, VX SE, PC, TP pedestal

For fastening to tubular door frames at any height.

Door, internal

Plastic wiring plan pocket

For affixing to the inside surfaces of doors.

Door, internal

Wiring plan pocket with transparent pouch

With welded-on transparent pouch and self-adhesive backing.

Door, internal

Document clip, magnetic

For simple storage of documents. For attachment to any magnet-compatible surface via a permanent magnet.

Door, internal

Storage box

Holds up to 10 CDs/DVDs securely.