VX IT accessories

Air routing/energy efficiency

Targeted air routing to the installed components, together with shielding of the open spaces within and around the 19" mounting level, reduces air flow losses and provides for significantly more energy-efficient cooling.

Air routing/energy efficiency

482.6 mm (19") air duct for horizontal air routing

For a cold air supply to hubs fitted in the rear 482.6 mm (19") level.

Air routing/energy efficiency

Air duct for side air routing

For cold air supply to hubs with side air intake.

Air routing/energy efficiency

Vertical shielding for TS IT

To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.

Air routing/energy efficiency

Air baffle plate for VX IT 482.6 mm (19") mounting angles, standard

To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.

Air routing/energy efficiency

Air baffle plate for VX IT 482.6 mm (19") mounting angles, dynamic

To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.

Air routing/energy efficiency

Blanking panel, 482.6 mm (19")

As an extension cover or for population as required.

Air routing/energy efficiency

Blanking panel, 482.6 mm (19") Tool-free attachment

Used to seal unused areas within the 482.6 mm (19") mounting level.

Air routing/energy efficiency

Brush strip, vertical for VX IT

Within the network distributor, this serves as a flexible infill panel, the brush strip facilitatesconvenient cable routing from the side and rear distributor area to the front connection level.

Air routing/energy efficiency

Small equipment box, 4 U, shielded for one 482.6 mm (19") mounting level

The small equipment box contains an adjustable mounting base which can be used to further sub-divide the box.