- Article number:
- SV 3418.020
- Product description
- The cover ensures contact hazard protection from the front, top and below. All-round contact hazard protection (up to IP 2X) in conjunction with the side cover 3093.010/.020.
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Fuse inserts
- D 02-E 18
- To fit Model No.
- 3418.010
- Packs of
- 10 pc(s).
- Net weight
- 0.22 kg
- Gross weight
- 0.32 kg
- Customs tariff number
- 39269097
- EAN
- 4028177674912
- ETIM 9
- EC000775
- ETIM 8
- EC000775
- ECLASS 8.0
- 27142414
- Product description
-
SV Contact hazard protection cover, for bus-mounting fuse base, SV 3418010