- Article number:
- SV 3524.000
- Material
- E-Cu
- Bar thickness
- 5 mm
- Cross-section
- 300 mm²
- Note
- May be cut individually to required length
- Busbar type
- Busbar E-Cu
- To fit busbar system
- PLS 800
- Dimensions
- Length: 495 mm
- To fit
- Width: = 600 mm
- Packs of
- 3 pc(s).
- Net weight
- 3.84 kg
- Gross weight
- 3.84 kg
- Copper weight (kg per piece)
- 1.28
- Customs tariff number
- 74071000
- EAN
- 4028177043664
- ETIM 9
- EC001522
- ETIM 8
- EC001522
- ECLASS 8.0
- 27370303
- Product description
- SV PLS special busbar E-Cu, L: 495 mm, PLS 800, bar thickness: 5 mm, 300 mm² bar cross-section
PLS special busbar E-Cu 800 A
Bar thickness: 5 mm
Rated current: 800 A
Cross-section: 300 mm2
Length: 495 mm
Enclosure width: 600 mm
(Rittal PS/TS/ES enclosure systems
Bar thickness: 5 mm
Rated current: 800 A
Cross-section: 300 mm2
Length: 495 mm
Enclosure width: 600 mm
(Rittal PS/TS/ES enclosure systems