OM adaptors with connection cables

Article number: SV 9340.370

Article number:
SV 9340.370
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
Chassis: RAL 7035
Connection cables (AWG)
AWG 12
Rated current max.
25 A
Rated operating voltage
690 V, 3~
Electrical ratings UL (SCCR)
30 kA - 600 V, Fuse Class K5 max. 60 A, JDDZ/7
50 kA - 600 V, Fuse Class K5 max. 35 A, JDDZ/7
65 kA - 600 V, Fuse Class J max. 30 A, JDDZ/7
65 kA - 600 V, Fuse Class K5 max. 30 A, JDDZ/7
50 kA - 480 V, Combination Motor Controller max. 27 A, NKJH/7
65 kA - 480 V, Combination Motor Controller max. 32 A, NKJH/7
For bar systems with centre-to-centre spacing
60 mm
Length of connection cable
130 mm
Support rail type
TS 45C
Note
The technical data may vary for UL applications
Number of poles
3-pole
PinBlock
Yes
Dimensions
Width: 45 mm
Height: 208 mm
Support rails Qty/height
1 / 10 mm
To fit busbars
Height: 5, 10 mm
Support frame (W x H)
45 mm x 170 mm
Packs of
1 pc(s).
Net weight
0.27 kg
Gross weight
0.28 kg
Copper weight (kg per piece)
0.036
Customs tariff number
85369095
EAN
4028177502529
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV OM adaptor, 25 A, 690 V, 3-pole, connection cable AWG 12, WH: 45x208 mm, support frame, PinBlock, support rail TS 45C
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
General technical information
Short-circuit resistance diagram
Technical details
OM adaptor 25 A
OM adaptor 25 A with connection cable, 3-pole,
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Connection cable: AWG 12 / approx. 4 qmm
Support frame: 45 x 170 mm
PinBlock: 1
Support rail: 1 with anti-slip guard
System:
Rittal RiLine60