This item will be discontinued on: 30/01/2021
- Article number:
- SV 9674.196
- Design
- for Maxi-PLS busbar system
- Product description
- The mounting kit is used as a base support for a vertical Maxi-PLS busar system/Flat-PLS busbar system.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Mounting plate
2 punched sections with mounting flanges
Assembly parts - Note on Model No.
- Only suitable for Maxi-PLS.
- To fit
- Width: = 200 mm
Depth: = 600 mm - Packs of
- 1 pc(s).
- Weight/pack
- 3.5 kg
- Customs tariff number
- 73269098
- EAN
- 4028177574458
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Coupling set mounting kit, Maxi-PLS, for TS (WD: 200x600 mm)