- Article number:
- DK 7030.040
- Product description
- In the software, the relays can be linked to measurement values so that they are actuated under certain circumstances. This allows devices to be controlled and messages to be forwarded. Cannot be operated with the Processing Unit Compact.
- Benefits
- Fast connection and automatic detection via plug & play
- Minimal space requirements due to high concentration of inputs and outputs.
- Function principle
- Automatic sensor detection by the Processing Unit with consecutive numbering of the sensors
- Power is supplied via the CAN-BUS interface.
- Status display via integral LED
- Inputs for earth-free signals
- Relay output (changeover contact) can handle loads of up to max. 24 V (DC)/1 A
- Material
- Plastic
Front: Smooth
Enclosure: Textured - Colour
- Enclosure: RAL 7035
Front: RAL 9005 - Supply includes
- CMC III I/O Unit
Assembly parts for mounting on surfaces - Interface bus system
- 2 x RJ45 CAN bus
- Interfaces
- 8 digital inputs
- 4 relay outputs (max. 24 V DC/1 A)
- No. of participants per IoT interface (max.)
- 16
- No. of participating PU (max.)
- 8
- Note
- Cannot be operated with the Processing Unit Compact
- Dimensions
- Width: 138 mm
Height: 40 mm
Depth: 132 mm - Operating temperature range
- 0 °C...55 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Weight/pack
- 0.62 kg
- Customs tariff number
- 85311095
- EAN
- 4028177659360
- ETIM 7.0
- EC002627
- ECLASS 8.0
- 27189253
- Product description
- DK CMC III I/O Unit, For signal receiving and passing on control commands, WHD: 138x40x132 mm, Monitoring: > 8 digital inputs, Control: > 4 Relais
7030.040
CMC III I/O Unit
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035, The unit has two RJ45 connections with an
integrated CAN bus. The unit is automatically detected by the CMC III
system, the Processing Unit, and is provided with a sequential number in
the bus sequence. Integrated multi-colour LED as status display. The I/O
unit has eight digital inputs and four relay outputs. With the digital
inputs, signals can be received from third-party systems and processed
in the CMC III. Via the relay outputs, the CMC III can carry out control
commands or pass on messages to third-party systems.
The power supply is ensured by connection to the CAN bus for the
Processing Unit.
The alarm texts can be set via the software for the CMC III Processing
Unit, however they are saved in the Unit itself.
Technical specifications:
Digital inputs (terminal): 8 x NC/NO
Relay output (terminal): 4
Change-over contact max. 24 V DC,1 A
CAN bus jacks RJ45: 2
Rated voltage: 24V DC
WxHxD: 138 x 40 x 120+12 Front mm
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Protection category: IP 30 to IEC 60 529
Included in the pack: Unit, quick reference guide, side mounting and
top-hat rail mounting set
CMC III I/O Unit
Packs of 1
Compact plastic housing with ventilated front in RAL 9005.
Housing in RAL 7035, The unit has two RJ45 connections with an
integrated CAN bus. The unit is automatically detected by the CMC III
system, the Processing Unit, and is provided with a sequential number in
the bus sequence. Integrated multi-colour LED as status display. The I/O
unit has eight digital inputs and four relay outputs. With the digital
inputs, signals can be received from third-party systems and processed
in the CMC III. Via the relay outputs, the CMC III can carry out control
commands or pass on messages to third-party systems.
The power supply is ensured by connection to the CAN bus for the
Processing Unit.
The alarm texts can be set via the software for the CMC III Processing
Unit, however they are saved in the Unit itself.
Technical specifications:
Digital inputs (terminal): 8 x NC/NO
Relay output (terminal): 4
Change-over contact max. 24 V DC,1 A
CAN bus jacks RJ45: 2
Rated voltage: 24V DC
WxHxD: 138 x 40 x 120+12 Front mm
Temperature application range:
0 °C to 55 °C
Humidity range:
5% to 95% relative humidity, non-condensing
Protection category: IP 30 to IEC 60 529
Included in the pack: Unit, quick reference guide, side mounting and
top-hat rail mounting set