- Article number:
- SK 2543.235
- Product description
- For ventilation by convection, easily retro-fitted using 4 screws.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Dimensions
- Width: 330 mm
Height: 110 mm
Depth: 8 mm
- Packs of
- 4 pc(s).
- Weight/pack
- 1.772 kg
- PCF/PU (Cradle-to-Gate)
- 6.8 kg CO2 eq (Cat B)
- Note on the PCF class
- Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177165274
- ETIM 8
- EC000331
- ETIM 7.0
- EC000331
- ECLASS 8.0
- 27189272
- Product description
-
SK Integrated louvres, Sheet steel, WHD: 330 x 110 x 8 mm