- Article number:
- DK 5502.025
- Product description
- For active ventilation. The unit may optionally be extended with additional fans.
- Applications
- For use in the cut-out integrated into the roof plate
- Colour
- RAL 9005
- Supply includes
- 1 fan unit
2 fans
1 thermostat
Connection cable, open-ended
Assembly parts
- Dimensions
- Width: 340 mm
Height: 59 mm
Depth: 550 mm
- Note
- The noise level given refers to the first fan
- Connection via distributor box or country-specific connector
- To fit
- Enclosure type: VX IT
TS IT
Width: 800 mm
800 mm
800 mm
Depth: 800 mm
1,000 mm
1,200 mm
- Weight/pack
- 4.8 kg
- Packs of
- 1 pc(s).
- Customs tariff number
- 84149000
- EAN
- 4028177679276
- ETIM 7.0
- EC000331
- ECLASS 8.0
- 27189272
- Product description
-
DK Fan mounting plate, for use in the roof plate, incl. 2 fans, may be expanded to up to 6 fans max., WHD: 340x59x550 mm