Roof plates for TS

Article number: TS 5050.106

Article number:
TS 5050.106
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Roof plate
Dimensions
Width: 1,000 mm
Depth: 500 mm
Packs of
1 pc(s).
Net weight
5.8 kg
Gross weight
7 kg
EAN
4028177649965
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405