- Article number:
- IW 6900.400
- Design
- Drawer section, designer door, rear door
- Material
- Enclosure, drawer tray, designer door and rear door: Sheet steel
- Surface finish
- Enclosure: Dipcoat-primed, powder-coated on the outside, textured paint
- Colour
- Enclosure: RAL 7035
- Supply includes
- Enclosure with side panels screw-fastened from the inside, base with gland plate and levelling feet
Drawer section, designer door, rear door
- Depth with drawer section
- 890 mm
- Dimensions
- Width: 600 mm
Height: 900 mm
Depth: 600 mm
- IP protection category to IEC 60 529
- IP 54
- Protection category NEMA
- NEMA 12
- Packs of
- 1 pc(s).
- Weight/pack
- 73 kg
- EAN
- 4028177290068
- ETIM 7.0
- EC002502
- ECLASS 8.0
- 27180501
- Product description
-
IW Industrial workstation, housing, WHD: 600x900x600 mm, with drawer section, designer door at the front, Rear door