- Article number:
- DK 7502.013
- Design
- with glazed door
- Product description
- Wall-mounted enclosure with removable cover for perfect handling during installation and maintenance.
- Material
- Wall mounting plate with mounting brackets: Sheet steel, 2.0 mm
Enclosure cover: Sheet steel, 1.0 mm
Door: Sheet steel door or glazed door with sheet steel frame and single-pane safety glass, 3 mm - Surface finish
- Enclosure: Powder-coated
- Colour
- RAL 7035
- Supply includes
- Wall section: with pre-configured mounting brackets, brush strip for cable entry at the bottom/top, cable clamp rail, 482.6 mm (19") mounting angles, fully depth adjustable
Enclosure cover: Base and cover tray with vent slots, brush strip for cable entry at the top/bottom, 2 side security locks, sheet steel door or glazed door with security lock 12321, version with Ergoform-S lock system, may optionally be retrofitted with semi-cylinder. - Units
- 6 U
- Dimensions
- Width: 600 mm
Height: 362 mm
Depth: 300 mm - Installation depth
- 247 mm
- Depth of wall section
- 355 mm
- Width wall section
- 595 mm
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 15.35 kg
- Customs tariff number
- 94032080
- EAN
- 4028177201149
- ETIM 7.0
- EC002500
- ECLASS 8.0
- 27180208
Wall-mounted enclosure with 482.6 mm (19 inch) level
Enclosure:
6 U wall-mounted enclosure consisting of wall section
and enclosure cover with glazed door.
Wall section: Wall mounting plate with pre-configured
mounting brackets on the left and right hand side,
mounting brackets for the attachment of imperial or
metric mounting angles and for accommodation of cable
routing accessories with cutouts
for cable entry.
A set of 482.6 mm (19 inch) mounting angles
screw-fastened to mounting brackets,
infinitely depth-variable. A 400 mm wide T-head rail
for cable clamping with cable ties, mounted on the
wall-section. Four holes for direct wall-mounting or by
means of optional wall mounting brackets.
Enclosure cover with side vent slots for passive
ventilation, with security locks on the left and right
hand side. Apertures for cable entry in the rear
section at top and bottom, covered with brush inserts.
Front door with security lock no. 12321, with fitted
glazed pane.
Material:
Wall section, enclosure cover, front door of sheet
steel with single-pane safety glass 3 mm
Surface finish
Electrophoretic-dipcoat primed, spray-finished in RAL
7035
Dimensions (W x H X D)
600 x 362 x 300 mm / (6 U)
Enclosure:
6 U wall-mounted enclosure consisting of wall section
and enclosure cover with glazed door.
Wall section: Wall mounting plate with pre-configured
mounting brackets on the left and right hand side,
mounting brackets for the attachment of imperial or
metric mounting angles and for accommodation of cable
routing accessories with cutouts
for cable entry.
A set of 482.6 mm (19 inch) mounting angles
screw-fastened to mounting brackets,
infinitely depth-variable. A 400 mm wide T-head rail
for cable clamping with cable ties, mounted on the
wall-section. Four holes for direct wall-mounting or by
means of optional wall mounting brackets.
Enclosure cover with side vent slots for passive
ventilation, with security locks on the left and right
hand side. Apertures for cable entry in the rear
section at top and bottom, covered with brush inserts.
Front door with security lock no. 12321, with fitted
glazed pane.
Material:
Wall section, enclosure cover, front door of sheet
steel with single-pane safety glass 3 mm
Surface finish
Electrophoretic-dipcoat primed, spray-finished in RAL
7035
Dimensions (W x H X D)
600 x 362 x 300 mm / (6 U)