6/05/2020

VX IT

The world's fastest IT rack

Rittal proudly unveils its new VX IT rack system, an innovative modular system of variants for server and network racks. New IT infrastructures can now be assembled at unprecedented speed, from individual network racks to entire data centres. The VX IT offers maximum configuration freedom with a quick and easy online tool, fully certified with all components. This is unique.

 

VX IT: Modular, universal variants for all common application scenarios.

The VX IT from Rittal heralds a new generation of IT racks. Designed as a modular system of universal variants, the VX IT is ideal for all common application scenarios. It can be used as a network and server enclosure in a diverse range of applications from 15 to 52 U. It covers a wide range of applications from edge installations, company data centres with suite cooling and modular IT containers, to energy-efficient colocation data centres and huge hyperscale data centres.

“Our entire wealth of experience from countless IT projects worldwide went into developing the new IT rack. The VX IT is synonymous with speed, flexibility and modularity. It also gives our customers the peace of mind of knowing that they are ideally equipped for all IT scenarios the future might bring,” explains Uwe Scharf, President Business Units IT and Industry and Marketing at Rittal.

When one part is guaranteed to fit another – the VX IT configurator with plausibility check.

Select and order faster

Easier, faster and more secure with digitalisation: The online configurator guides the user step by step through the selection of components and also undertakes a plausibility check: www.rittal.de/vx-it

With the VX IT, Rittal maximises the full digitalization potential to the benefit of its customers. The entire process from selection, configuration and ordering through to delivery is digitally supported and transparent. During configuration, the 3D model is assembled piece by piece, including the accessories. The finished 3D model is available for reuse by the user. The individually created IT enclosure variant is manufactured in top quality in a state-of-the-art production plant and delivered quickly and on-time with our optimum logistics.

One unique benefit for customers is that all VX IT variants created with the configurator and all their components have already been tested and certified to international standards such as UL 2416, IEC 60950 and IEC 62368. This means there is no need for the customer to additionally certify the finished, configured system. This ensures maximum freedom and peace of mind when assembling new IT infrastructures. IT managers can save valuable planning and procurement time with this solution, safe in the knowledge that all components are perfectly harmonised with one another.

Maximum compatibility and future-safe

For existing customers, it’s important to know that the VX IT is compatible with existing Rittal RiMatrix systems and other IT infrastructures created with Rittal components. This makes it possible to replace individual components in existing data centres and selectively expand data centres. For example, companies can expand existing RiMatrix installations with the new VX IT and use VX IT-specific components for cooling, UPS or monitoring. This ensures investment security with existing Rittal data centres.

Maximum stability with the 482.6 mm (19”) vertical section.

Fast, tool-free assembly

Anyone who works in a data centre understands the value of intelligently designed solutions that are easy to use. In developing the VX IT, Rittal has consistently followed this realisation. The IT rack is assembled almost entirely without tools with a time-saving snap-in system. Labelled height units and pitch patterns in the depth make it easy to comply with the 482.6 mm (19”) distance between levels. All panels such as side panels and roof plates are quickly and easily attached with snap fasteners and positioning aids. The new vertically divided side panels, available as an optional accessory, give improved access for faster installation and servicing. The vertically divided side panels are equipped with simple hinges and can be opened like a door while also being easy to remove. Horizontally divided side panels are also available, for easier access e.g. to servers.

Stable and load-bearing up to 1,800 kg

Another central feature of the VX IT is its high level of stability: Thanks to an improved frame construction, the IT enclosure achieves greater stability in the 482.6 mm (19”) vertical section than predecessor models. The load capacity has been verified by in-house testing at Rittal as well as external certification by Underwriters Laboratories (UL). There are two variants available: the “VX IT standard” rack supports a static load of 1,500 kg according to Rittal tests or 1,200 kg according to UL certification. The “VX IT dynamic” supports a load of 1,800 kg according to Rittal tests or 1,500 kg according to UL certification.

Everything a rack needs

A diverse range of accessories is available for individual configuration of the VX IT. This includes options for the doors and side panels, base and roof, as well as other innovations such as the new LED strip for status display. Other accessories include extensions and cable management tools as well as solutions for monitoring, power supply and asset management in the IT rack. For interior installation, components such as PDUs, UPS systems, IT cooling systems and monitoring solutions are available, as well as modules for early fire detection and extinguishing.

VX IT

The world's fastest IT rack

Whether you need a network rack for a floor distributor, or server racks for an edge, colocation or hyperscale data centre, the new VX IT is the ideal platform to accommodate a modern IT infrastructure and its many different requirements.

Edge Computing

Ready for the digital transformation with edge computing

Edge computing creates the basis for real-time applications and Industry 4.0. Many sectors and companies are already benefiting from this high-performance technology made available by Rittal.