- Article number:
- PS 4638.800
- Product description
- For programming units etc., prepared for mounting on the tubular door frame. When required for servicing, it folds down quickly with a maximum support area, and after use is stowed away in a space-saving design.
- Material
- Sheet steel
- Colour
- RAL 7035
- Support area
- Width: 613 mm
Depth: 400 mm
- To fit door width
- 800 mm
- Installation options
- On the tubular door frame
- For external mounting on surfaces.
- Load capacity
- max. 300 N
- Support area
- Width: 613 mm
Depth: 400 mm
- To fit
- Enclosure type: VX
TS
VX SE
CM
PC
- Packs of
- 1 pc(s).
- Net weight
- 4.69 kg
- Gross weight
- 4.84 kg
- PCF per pack (cradle-to-gate)
- 14.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177107519
- ETIM 9
- EC000784
- ETIM 8
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
PS Utility lectern, for VX, TS, VX SE, PC, for door width 800 mm