- Article number:
- SZ 2534.100
- Product description
- For retro-fitting to all single-door enclosures with cam lock. The cover plate is locked by semi-cylinders with a total length of 40/45 mm (to DIN 18 252). An additional cover protects the cylinder against dirt. The protection category of the enclosure is not impaired. Supplied without semi-cylinder.
- Material
- Die-cast zinc
- Colour
- RAL 7035
- Note
- Not suitable for stainless steel enclosures 1.4404 (AISI 316L) or for use of cam lock SZ 2304.000.
- To fit Model No.
- 9785040
- 9785042
- To fit enclosure type
- AE with cam
- Wall-mounted enclosure AE with cam
- Based on AE with cam
- Packs of
- 1 pc(s).
- Net weight
- 0.239 kg
- Gross weight
- 0.257 kg
- Customs tariff number
- 83015000
- EAN
- 4028177462946
- ETIM 9
- EC000327
- ETIM 8
- EC000327
- ECLASS 8.0
- 27409217
- Product description
-
SZ Semi-cylinder lock, for AE compact enclosure, RAL 7035