Doors/locks

Door variants

Glazed doors and vented glazed doors allow quick visual inspections of installed components. Sheet steel doors may be installed instead of the rear panel, to provide access to the interior installation from the front and rear.

Door variants

Interior door for compact enclosures AX

For reliable access protection. Separation of the operating and equipment levels.

Door variants

Interior door for AX plastic enclosures

For reliable access protection. Separation of the operating and equipment levels.

Door variants

Glazed door for VX

Instead of a sheet steel door or rear panel.

Door variants

Doors for VX IT for Automatic Door Opening (ADO)

Glazed and sheet steel doors VX IT, with vent flaps for automatic opening in the event of an alarm

Door variants

Lockable and adjacent door for VX

For example, if two 400 mm doors are used instead of one 800 mm wide door in order to comply with escape routes. May also be fitted instead of an 800 mm wide rear panel.

Door variants

Glazed aluminium door, one-piece for VX IT

To replace existing doors.

Door variants

Sheet steel glazed door, vertically divided for VX IT

To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.

Door variants

Sheet steel door, one-piece, solid for VX IT

To replace existing doors.

Door variants

Sheet steel door, vertically divided, solid for VX IT

To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.

Door variants

Sheet steel door, one-piece, vented for VX IT

To replace existing doors. The vented surface area is approx. 85% perforated.

Door variants

Sheet steel door, vertically divided, vented for VX IT

To replace existing doors. The vented surface area is approx. 85% perforated.

Door variants

Glazed door for TS, TS IT, VX SE

Instead of a sheet steel door or rear panel.

Door variants

Lockable and adjacent door for TS, TS IT, VX SE

For example, if two 400 mm doors instead of one 800 mm wide door are used to comply with escape routes.

Door variants

Glazed door, vented for TS, TS IT, VX SE

To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E.

Door variants

Sheet steel door for DK-TS

To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E.

Door variants

Sheet steel door, vented for DK-TS

To replace existing doors. With 180° hinges and swivel handle with security lock no. 3524 E.

Door variants

Sheet steel door, vertically divided, vented for DK-TS

To replace existing doors. Thanks to the minimal rotation radius of the individual doors, the distance between individual bayed enclosure suites may be reduced.

Door variants

Locking bar latch to CNOMO for VX, VX IT

To fit all locking bars in single-door enclosures and glazed doors with standard lock or comfort handle VX. The latch prevents the locking bars from moving when the door is open.

Door variants

Aluminium/sheet steel door, vented for VX IT

To replace existing doors. The vented surface area is approx. 85% perforated.

Door variants

OCP door set for OCP ORV3 rack

Includes comfort handle with lock and push-button insert for enhanced access protection.

Door variants

Protective bar for VX, TS, VX SE

Prevents people from falling into the open enclosure frame. For 1200 mm enclosure width, may be shortened or divided for other sizes.

Door variants

Lock components for TS, TS IT, VX SE

For retrofitting a glazed door or sheet steel door in place of a rear panel.