- Article number:
- TS 3659.190
- Design
- For 559.0-789.0 mm distance between levels
- Product description
- Facilitate optimum accessibility to the servers, even when built-in. For servers with a maximum width of 426 mm.
- Material
- Sheet steel
- Supply includes
- Telescopic slide with mounting kit
Assembly parts
- Extension length
- 596.4 mm
- To fit
- Enclosure type: TS: 800 mm
Enclosure type: TS IT
- Load capacity
- 30 kg
- Note
- Only in conjunction with L-shaped mounting angles
- Packs of
- 2 pc(s).
- Net weight
- 2.946 kg
- Gross weight
- 3.146 kg
- Customs tariff number
- 73269098
- EAN
- 4028177222915
- ETIM 9
- EC002520
- ETIM 8
- EC002520
- ECLASS 8.0
- 27189261
- Product description
-
TS server telescopic slides, for D: 800 mm, extension piece: 596.4 mm, for TS, TS IT