- Article number:
- DK 7116.500
- Product description
- Fibre-optic shunting or jumper cables can be inserted into the grooves of the inner body. A rubber ring holds different fibre-optic cables up to Ø 4.5 mm. Strain relief and bending radius are ensured.
- Function principle
- The supplied mounting brackets are suitable for universal use. The fibre-optic cables can be routed to the patch panel in all directions in various mounting positions: at the side, directly on the patch panel, in front of the patch panel, at the side next to the patch panel and behind the patch panel.
- Material
- Dual compound plastic
- Colour
- Exterior: RAL 7035
Interior: RAL 9005 - Supply includes
- 2 shunting rings
2 rubber rings
Baying kit
Assembly parts - Dimensions
- Length: 120 mm
- Packs of
- 2 pc(s).
- Net weight
- 0.48 kg
- Gross weight
- 0.488 kg
- Customs tariff number
- 73269098
- EAN
- 4028177125025
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
- DK Fibre-optic shunting rings, L: 120 mm, For Kabel-Ø bis 4,5 mm
Fibre-optic cable shunting ring
Surface: Outside in RAL 7035, black inner body
Surface: Outside in RAL 7035, black inner body