- Article number:
- TS 8800.754
- Design
- for mounting plates
For mounting on VX system punchings
- Product description
- With special DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates. Nominal break points on the bars and on the cable duct base.
- Material
- Hard PVC
Flame-resistant, self-extinguishing
Temperature resistant to +60 °C
- Colour
- Similar to RAL 7030
- Supply includes
- Cable duct with cover
- Bar width
- 5.5 mm
- Slot width
- 4.5 mm
- Installation options
- With special DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates
- If the mounting plate is installed flush with the enclosure frame at the rear (installation position ±0 mm), the horizontally mounted cable ducts are aligned with the cable ducts mounted on the enclosure section.
- Cable duct 100 mm for mounting on the vertical enclosure frame with bayed enclosures.
- Note
- Can be shortened for other dimensions.
- Dimensions
- Width: 100 mm
Depth: 80 mm
Length: 2,000 mm
- Packs of
- 12 pc(s).
- Net weight
- 21.96 kg
- Gross weight
- 23.58 kg
- Customs tariff number
- 73269098
- EAN
- 4028177445482
- ETIM 9
- EC000012
- ECLASS 8.0
- 27400703
- Product description
-
TS Cable duct for mounting plate, WHD: 100x2000x80 mm