Slot-in cable gland, 482.6 mm (19")

Article number: DK 2094.400

Consists of an expanding nut which is inserted into the square attachment hole at the front and then secured with the assembly screw.

Article number:
DK 2094.400
Design
Size of mounting hole 9.5 x 9.5 mm
Product description
The cage nut consists of an expanding nut which is simply inserted into the square attachment hole at the front and then secured with the assembly screw. When tightening the screw, the cage expands and thus secures the required components. Clamping range from 1.2 – 4.5 mm. Multi-tooth screw head, bit size T 30.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Pan-head screws
Expanding nuts
Plastic washers
Dimensions
Thread: M6
Thread length: 16 mm
Packs of
50 pc(s).
Net weight
0.3 kg
Gross weight
0.38 kg
PCF per pack (cradle-to-gate)
1.3 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73181900
EAN
4028177488847
ETIM 9
EC002358
ETIM 8
EC002358
ECLASS 8.0
23110815
Product description
DK Slot-in cable gland, 482.6 mm (19"), M6, L: 16 mm