- Article number:
- CP 6108.000
- Product description
- The spring ensures reliable protection against unintentional displacement.
- Benefits
- Further interior installation possibilities are provided e.g. by mounting bracket 4597.000 or mounting bracket for interior installation 6205.100
- Material
- Steel
- Surface finish
- Zinc-plated
- Installation options
- Comfort Panel from an installation depth of 74 mm
- Optipanel from an installation depth of 100 mm
- Compact Panel
- Dimensions
- Thread: M5
- Thread
- M5
- Packs of
- 50 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.116 kg
- PCF per pack (cradle-to-gate)
- 0.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73181692
- EAN
- 4028177233690
- ETIM 9
- EC002358
- ECLASS 8.0
- 23110815
- Product description
- CP Spring nut, for thread M5