Enclosure surface connector

Article number: SM 2383.010

To accommodate a support for keyboards

Article number:
SM 2383.010
Product description
To accommodate: Support for keyboards (SM 2383.000)
Material
Surface connector: Extruded aluminium section
Side cover: Sheet steel
Surface finish
Surface connector: Natural anodised
Colour
RAL 7024
Supply includes
Assembly parts
Packs of
1 pc(s).
Net weight
1.3 kg
Gross weight
1.341 kg
Customs tariff number
94039910
EAN
4028177367654
ECLASS 8.0
27189234
Product description
SM Enclosure surface connector, to accomodate keyboard supports, W: 474 mm