- Article number:
- SO 2890.000
- Product description
- For direct mounting underneath the base/plinth TS and the base/plinth, complete. For unhindered access e.g. when cleaning the floor, and to compensate for floor irregularities.
- Benefits
- Unhindered access, e.g. for floor cleaning
- To compensate for height differences with floor irregularities
- Material
- Stainless steel 1.4301 (AISI 304)
- Installation options
- For direct mounting underneath the base/plinth TS and the base/plinth, complete
- Max. load capacity (static) per component
- 400 kg
- Dimensions
- Thread: M16
- Levelling range
- 45 ‐ 120 mm
- Packs of
- 4 pc(s).
- Net weight
- 2.4 kg
- Gross weight
- 2.74 kg
- Customs tariff number
- 73181900
- EAN
- 4028177034044
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
SO Levelling foot, for TS, base/plinth complete, thread M16, stainless steel 1.4301